Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-10-D
Part #:EL8210027.00
Catalog #:EL-B821-10-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | T: | 1 |
| K: | 2.06 in | C: | 6.88 in |
| TAP Depth: | 0.87 in | G: | 1.63 |
| O: | 2.29 in | B: | 5.75 |
| N: | 4.68 | I: | 3.4 in |
| J: | 4.13 in | D: | 2.63 |
| F: | 3.25 | H-Tap size: | 3/8-16 in |
| A: | 3.91 | M: | 1.76 |
| U: | 0.625 in | O*: | 2.09 in |
| Center Distance (in): | 2.06 in | O*: | 2.09 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 175 |
| Output Diameter (in): | 1.000 in | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.38 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.44 |
| Ratio: | 10:1 | Series Code: | EL |
| Thrust Rating - output shaft: | 898 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-B-D | Output HP: | 2.235 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Mounting Style: | Base |
| Assembly: | B-D | Output Shaft Assembly Code: | D |
| Output Style: | D | Input HP: | 2.464 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.464 |
| Model Code: | B821 | Overhung Load: | 1,065 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Output Torque Rating (in-lb): | 805 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007044 | Weight: | 17.00 LB |

