Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B821-50-D
Part #:EL8210033.00
Catalog #:EL-B821-50-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.91 | Center Distance (in): | 2.06 in |
| J: | 4.13 in | O: | 2.29 in |
| B: | 5.75 | H-Tap size: | 3/8-16 in |
| N: | 4.68 | K: | 2.06 in |
| G: | 1.63 | U: | 0.625 in |
| M: | 1.76 | T: | 1 |
| I: | 3.4 in | C: | 6.88 in |
| O*: | 2.09 in | L: | 4.82 in |
| F: | 3.25 | TAP Depth: | 0.87 in |
| D: | 2.63 | O*: | 2.09 |
Technical Specifications
| Overhung Load: | 1,385 | Output Shaft Assembly Code: | D |
| Series Code: | EL | Gear Type: | Worm |
| Series Style: | EL-B-D | Input HP @ 1750 RPM: | 0.769 |
| Input RPM: | 1,750 | Output HP: | 0.539 |
| Model Code: | B821 | Output Style: | D |
| Service Factor: | 1 | Output Shaft Orientation: | LR |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | Solid Shaft |
| Center Distance (in): | 2.06 | Output Key: | 1/4 x 1.44 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 50:1 |
| Mounting Style: | Base | Ratio: | 50:1 |
| Assembly: | B-D | Input HP: | 0.769 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 970 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007105 | Weight: | 17.00 LB |

