Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-40-L-56
Part #:EL8210044.00
Catalog #:EL-BM821-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.63 | F: | 3.25 |
| BE: | 0.38 in | D: | 2.63 |
| TAP Depth: | 0.87 in | O*: | 2.09 in |
| L1: | 4 in | T: | 1 |
| AJ: | 5.88 | H-Tap size: | 3/8-16 in |
| B: | 5.75 | BF: | 0.41 |
| J: | 4.13 in | C: | 6.88 in |
| O: | 2.29 in | U: | 0.625 in |
| N: | 4.68 | AK: | 4.5 |
| K: | 2.06 in | I: | 3.4 in |
| LM: | 6.26 | BD: | 6.5 |
| Center Distance (in): | 2.06 in | A: | 3.91 |
Technical Specifications
| Output Shaft Orientation: | L | Keyway: | 3/16 X 3/32 |
| Input Style: | Flexible Coupling Input | Output HP: | 0.674 |
| Ratio: | 40:1 | Frame Size: | 56C |
| Output RPM: | 43 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-L |
| Overhung Load: | 1,315 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 1.44 | Input HP: | 0.916 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.916 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Input Keyway: | 3/16 x 0.500 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Model Code: | BM821 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Style: | EL-BM-L |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 971 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007211 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

