Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-50-L-56
Part #:EL8210045.00
Catalog #:EL-BM821-50-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.4 in | B: | 5.75 |
| O*: | 2.09 in | H-Tap size: | 3/8-16 in |
| G: | 1.63 | TAP Depth: | 0.87 in |
| J: | 4.13 in | C: | 6.88 in |
| N: | 4.68 | L1: | 4 in |
| T: | 1 | LM: | 6.26 |
| U: | 0.625 in | O: | 2.29 in |
| D: | 2.63 | AK: | 4.5 |
| K: | 2.06 in | F: | 3.25 |
| BD: | 6.5 | Center Distance (in): | 2.06 in |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | A: | 3.91 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input HP: | 0.769 | Output Key: | 1/4 x 1.44 |
| Output Shaft Orientation: | L | Frame Size: | 56C |
| Overhung Load: | 1,385 | Ratio: | 50:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-L |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output HP: | 0.539 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Mounting Style: | Base |
| Input Keyway: | 3/16 x 0.500 in | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Output Style: | L | Thrust Rating - output shaft: | 1144 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.769 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Series Code: | EL | Model Code: | BM821 |
| Input Diameter (in): | 0.625 in | Series Style: | EL-BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| UPC: | 662959007228 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

