Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-100-L-56
Part #:EL8210048.00
Catalog #:EL-BM821-100-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | D: | 2.63 |
| J: | 4.13 in | G: | 1.63 |
| K: | 2.06 in | U: | 0.625 in |
| BE: | 0.38 in | T: | 1 |
| BD: | 6.5 | TAP Depth: | 0.87 in |
| BF: | 0.41 | LM: | 6.26 |
| O: | 2.29 in | C: | 6.88 in |
| AJ: | 5.88 | L1: | 4 in |
| H-Tap size: | 3/8-16 in | N: | 4.68 |
| A: | 3.91 | AK: | 4.5 |
| I: | 3.4 in | F: | 3.25 |
| B: | 5.75 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | EL | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 0.217 | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Input HP: | 0.217 |
| Input Keyway: | 3/16 x 0.500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,580 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Output Shaft Orientation: | L |
| Series Style: | EL-BM-L | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | L |
| Output HP: | 0.122 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.44 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Assembly: | BM-L | Frame Size: | 56C |
| Output Style: | L | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.000 in | Model Code: | BM821 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007259 | Weight: | 20.00 LB |

