Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-7.5-R-56
Part #:EL8210050.00
Catalog #:EL-BM821-7.5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.68 | H-Tap size: | 3/8-16 in |
| LM: | 6.26 | AK: | 4.5 |
| L1: | 4 in | BF: | 0.41 |
| F: | 3.25 | O: | 2.29 in |
| T: | 1 | C: | 6.88 in |
| BE: | 0.38 in | A: | 3.91 |
| K: | 2.06 in | U: | 0.625 in |
| B: | 5.75 | AJ: | 5.88 |
| Center Distance (in): | 2.06 in | G: | 1.63 |
| D: | 2.63 | I: | 3.4 in |
| BD: | 6.5 | J: | 4.13 in |
| TAP Depth: | 0.87 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Service Factor: | 1 | Overhung Load: | 1,035 |
| Output Shaft Orientation: | R | Ratio Range: | 7.5:1 |
| Output HP: | 2.562 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 811 |
| Frame Size: | 56C | Series Code: | EL |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Style: | EL-BM-R |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.793 |
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Input HP: | 2.793 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 x 1.44 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 233 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | R | Input Keyway: | 3/16 x 0.500 in |
| Mounting Style: | Base | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Model Code: | BM821 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 692 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,035 lb |
General Specifications
| UPC: | 662959007273 | Weight: | 20.00 LB |

