Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-10-R-56
Part #:EL8210051.00
Catalog #:EL-BM821-10-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.63 | L1: | 4 in |
| C: | 6.88 in | G: | 1.63 |
| Center Distance (in): | 2.06 in | AJ: | 5.88 |
| O: | 2.29 in | BD: | 6.5 |
| T: | 1 | I: | 3.4 in |
| U: | 0.625 in | TAP Depth: | 0.87 in |
| K: | 2.06 in | F: | 3.25 |
| J: | 4.13 in | BE: | 0.38 in |
| O*: | 2.09 in | AK: | 4.5 |
| BF: | 0.41 | LM: | 6.26 |
| B: | 5.75 | N: | 4.68 |
| H-Tap size: | 3/8-16 in | A: | 3.91 |
Technical Specifications
| Assembly: | BM-R | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Ratio: | 10:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.235 |
| Input RPM: | 1,750 | Output Key: | 1/4 x 1.44 |
| Output Shaft Orientation: | R | Overhung Load: | 1,065 |
| Keyway: | 3/16 X 3/32 | Output RPM: | 175 |
| Input HP: | 2.464 | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 56 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Series Code: | EL | Input Keyway: | 3/16 x 0.500 in |
| Service Factor: | 1 | Series Style: | EL-BM-R |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 898 | Model Code: | BM821 |
| Output Style: | R | Output Diameter (in): | 1.000 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 2.464 |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 662959007280 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

