Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-25-R-56
Part #:EL8210054.00
Catalog #:EL-BM821-25-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| F: | 3.25 | N: | 4.68 |
| L1: | 4 in | TAP Depth: | 0.87 in |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 6.26 | O*: | 2.09 in |
| H-Tap size: | 3/8-16 in | K: | 2.06 in |
| O: | 2.29 in | I: | 3.4 in |
| D: | 2.63 | B: | 5.75 |
| BF: | 0.41 | J: | 4.13 in |
| BE: | 0.38 in | BD: | 6.5 |
| C: | 6.88 in | G: | 1.63 |
| T: | 1 | A: | 3.91 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Overhung Load: | 1,210 |
| Output HP: | 1.094 | Keyway: | 3/16 X 3/32 |
| Ratio: | 25:1 | Input HP: | 1.333 |
| Output Shaft Orientation: | R | Input RPM: | 1,750 |
| Output Key: | 1/4 x 1.44 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Model Code: | BM821 |
| Mounting Style: | Base | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | R |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.333 | Input Diameter (in): | 0.625 in |
| Series Style: | EL-BM-R | Output Diameter (in): | 1.000 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 x 0.500 in |
| Motor Frame Size: | 56 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 985 in/lbs |
General Specifications
| UPC: | 662959007310 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

