Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-60-R-56
Part #:EL8210058.00
Catalog #:EL-BM821-60-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | BD: | 6.5 |
| AK: | 4.5 | TAP Depth: | 0.87 in |
| Center Distance (in): | 2.06 in | C: | 6.88 in |
| K: | 2.06 in | BF: | 0.41 |
| G: | 1.63 | AJ: | 5.88 |
| N: | 4.68 | BE: | 0.38 in |
| L1: | 4 in | H-Tap size: | 3/8-16 in |
| O: | 2.29 in | O*: | 2.09 in |
| J: | 4.13 in | T: | 1 |
| B: | 5.75 | D: | 2.63 |
| U: | 0.625 in | I: | 3.4 in |
| LM: | 6.26 | A: | 3.91 |
Technical Specifications
| Output HP: | 0.435 | Output RPM: | 29 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Output Shaft Orientation: | R | Overhung Load: | 1,415 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP: | 0.674 | Keyway: | 3/16 X 3/32 |
| Ratio: | 60:1 | Output Key: | 1/4 x 1.44 |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | BM-R | Output Style: | R |
| Ratio Range: | 60:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 0.674 |
| Input Keyway: | 3/16 x 0.500 in | Model Code: | BM821 |
| Center Distance (in): | 2.06 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 1144 | Series Style: | EL-BM-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | EL |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 662959007358 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

