Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-15-D-56
Part #:EL8210064.00
Catalog #:EL-BM821-15-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.63 |
| L1: | 4 in | T: | 1 |
| AJ: | 5.88 | C: | 6.88 in |
| O: | 2.29 in | O*: | 2.09 in |
| J: | 4.13 in | N: | 4.68 |
| B: | 5.75 | AK: | 4.5 |
| TAP Depth: | 0.87 in | LM: | 6.26 |
| F: | 3.25 | I: | 3.4 in |
| U: | 0.625 in | K: | 2.06 in |
| H-Tap size: | 3/8-16 in | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | BD: | 6.5 |
| G: | 1.63 | A: | 3.91 |
| O*: | 2.09 |
Technical Specifications
| Input HP: | 1.887 | Output Key: | 1/4 x 1.44 |
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | LR |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input RPM: | 1,750 | Overhung Load: | 1,125 |
| Assembly: | BM-D | Ratio: | 15:1 |
| Output HP: | 1.661 | Input Style: | Flexible Coupling Input |
| Output RPM: | 116 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 1.887 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Model Code: | BM821 | Series Code: | EL |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 x 0.500 in | Motor Frame Size: | 56 |
| Series Style: | EL-BM-D | Output Diameter (in): | 1.000 in |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1099 |
| Output Style: | D | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 662959007419 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

