Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-25-D-56
Part #:EL8210066.00
Catalog #:EL-BM821-25-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | LM: | 6.26 |
| C: | 6.88 in | O*: | 2.09 in |
| I: | 3.4 in | BD: | 6.5 |
| TAP Depth: | 0.87 in | F: | 3.25 |
| G: | 1.63 | U: | 0.625 in |
| D: | 2.63 | B: | 5.75 |
| Center Distance (in): | 2.06 in | K: | 2.06 in |
| BE: | 0.38 in | T: | 1 |
| AJ: | 5.88 | BF: | 0.41 |
| A: | 3.91 | H-Tap size: | 3/8-16 in |
| AK: | 4.5 | N: | 4.68 |
| L1: | 4 in | J: | 4.13 in |
| O*: | 2.09 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Reducer Style: | Worm - Right Angle | Model Code: | BM821 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Series Style: | EL-BM-D |
| Input Bore (C Face): | 0.625 | Output HP: | 1.094 |
| Motor Frame Size: | 56 | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Overhung Load: | 1,210 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 x 1.44 |
| Gear Type: | Worm | Input Keyway: | 3/16 x 0.500 in |
| Output RPM: | 70 | Mounting Style: | Base |
| Output Style: | D | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 1.333 |
| Input HP: | 1.333 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-D | Reducer: | Worm - Right Angle |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 985 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 662959007433 | Weight: | 20.00 LB |

