Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-50-D-56
Part #:EL8210069.00
Catalog #:EL-BM821-50-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.26 | L1: | 4 in |
| A: | 3.91 | K: | 2.06 in |
| B: | 5.75 | Center Distance (in): | 2.06 in |
| BD: | 6.5 | BE: | 0.38 in |
| AJ: | 5.88 | H-Tap size: | 3/8-16 in |
| G: | 1.63 | TAP Depth: | 0.87 in |
| U: | 0.625 in | C: | 6.88 in |
| N: | 4.68 | I: | 3.4 in |
| F: | 3.25 | AK: | 4.5 |
| O*: | 2.09 in | O: | 2.29 in |
| J: | 4.13 in | T: | 1 |
| BF: | 0.41 | D: | 2.63 |
| O*: | 2.09 |
Technical Specifications
| Input Keyway: | 3/16 x 0.500 in | Center Distance (in): | 2.06 |
| Motor Frame Size: | 56 | Output Key: | 1/4 x 1.44 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | LR | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Model Code: | BM821 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-BM-D |
| Output Shaft Assembly Code: | D | Overhung Load: | 1,385 |
| Ratio Range: | 50:1 | Output Style: | D |
| Product Type: | Right Angle | Series Code: | EL |
| Input HP @ 1750 RPM: | 0.769 | Ratio: | 50:1 |
| Assembly: | BM-D | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Output HP: | 0.539 |
| Shaft Seal Material: | Viton | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1144 |
| Input HP: | 0.769 | Output RPM: | 35 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 970 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |
General Specifications
| UPC: | 662959007464 | Weight: | 20.00 LB |

