Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-100-D-56
Part #:EL8210072.00
Catalog #:EL-BM821-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.13 in | U: | 0.625 in |
| O*: | 2.09 in | AJ: | 5.88 |
| H-Tap size: | 3/8-16 in | BD: | 6.5 |
| TAP Depth: | 0.87 in | I: | 3.4 in |
| B: | 5.75 | T: | 1 |
| AK: | 4.5 | L1: | 4 in |
| K: | 2.06 in | O: | 2.29 in |
| C: | 6.88 in | LM: | 6.26 |
| A: | 3.91 | BE: | 0.38 in |
| D: | 2.63 | F: | 3.25 |
| Center Distance (in): | 2.06 in | G: | 1.63 |
| N: | 4.68 | BF: | 0.41 |
| O*: | 2.09 |
Technical Specifications
| Input Keyway: | 3/16 x 0.500 in | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.44 | Output HP: | 0.122 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input HP: | 0.217 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 17 | Overhung Load: | 1,580 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Mounting Style: | Base |
| Ratio: | 100:1 | Series Style: | EL-BM-D |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 0.217 |
| Frame Size: | 56C | Model Code: | BM821 |
| Output Style: | D | Input RPM: | 1,750 |
| Center Distance (in): | 2.06 | Series Code: | EL |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 439 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007495 | Weight: | 20.00 LB |

