Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-25-L-140
Part #:EL8210078.00
Catalog #:EL-BM821-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | I: | 3.4 in |
| BF: | 0.41 | U: | 0.625 in |
| F: | 3.25 | AK: | 4.5 |
| Center Distance (in): | 2.06 in | TAP Depth: | 0.87 in |
| K: | 2.06 in | BD: | 6.5 |
| T: | 1 | D: | 2.63 |
| J: | 4.13 in | G: | 1.63 |
| H-Tap size: | 3/8-16 in | A: | 3.91 |
| LM: | 6.26 | AJ: | 5.88 |
| B: | 5.75 | N: | 4.68 |
| BE: | 0.38 in | O: | 2.29 in |
| L1: | 4 in |
Technical Specifications
| Ratio: | 25:1 | Motor Frame Size: | 140 |
| Overhung Load: | 1,210 | Series Style: | EL-BM-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output HP: | 1.094 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 2.06 |
| Input Keyway: | 3/16 x 0.500 in | Series Code: | EL |
| Assembly: | BM-L | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Key: | 1/4 x 1.44 |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Frame Size: | 140TC | Mounting Style: | Base |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.333 | Model Code: | BM821 |
| Output Style: | L | Input HP: | 1.333 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | L | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 985 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 662959007556 | Weight: | 20.00 LB |

