Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-50-L-140
Part #:EL8210081.00
Catalog #:EL-BM821-50-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | N: | 4.68 |
| K: | 2.06 in | LM: | 6.26 |
| BF: | 0.41 | B: | 5.75 |
| D: | 2.63 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 3.4 in |
| AK: | 4.5 | F: | 3.25 |
| TAP Depth: | 0.87 in | J: | 4.13 in |
| U: | 0.625 in | L1: | 4 in |
| A: | 3.91 | T: | 1 |
| BD: | 6.5 | O: | 2.29 in |
| G: | 1.63 | H-Tap size: | 3/8-16 in |
| C: | 6.88 in |
Technical Specifications
| Center Distance (in): | 2.06 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 x 1.44 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 35 | Model Code: | BM821 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Output Shaft Assembly Code: | L | Output Shaft Orientation: | L |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-L | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.539 | Reducer: | Worm - Right Angle |
| Series Code: | EL | Input HP: | 0.769 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Service Factor: | 1 |
| Input Keyway: | 3/16 x 0.500 in | Input HP @ 1750 RPM: | 0.769 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Assembly: | BM-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Overhung Load: | 1,385 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 970 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007587 | Weight: | 20.00 LB |

