Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-100-L-140
Part #:EL8210084.00
Catalog #:EL-BM821-100-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | C: | 6.88 in |
| BE: | 0.38 in | H-Tap size: | 3/8-16 in |
| L1: | 4 in | A: | 3.91 |
| AK: | 4.5 | I: | 3.4 in |
| AJ: | 5.88 | K: | 2.06 in |
| O: | 2.29 in | F: | 3.25 |
| U: | 0.625 in | TAP Depth: | 0.87 in |
| LM: | 6.26 | G: | 1.63 |
| N: | 4.68 | B: | 5.75 |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| T: | 1 | D: | 2.63 |
| J: | 4.13 in |
Technical Specifications
| Output RPM: | 17 | Model Code: | BM821 |
| Output Key: | 1/4 x 1.44 | Input HP @ 1750 RPM: | 0.217 |
| Output Style: | L | Frame Size: | 140TC |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Output HP: | 0.122 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 0.217 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 2.06 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 x 0.500 in |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | L | Overhung Load: | 1,580 |
| Assembly: | BM-L | Series Code: | EL |
| Series Style: | EL-BM-L | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Torque Rating (in-lb): | 439 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007617 | Weight: | 20.00 LB |

