Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-15-R-140
Part #:EL8210088.00
Catalog #:EL-BM821-15-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.63 | H-Tap size: | 3/8-16 in |
| Center Distance (in): | 2.06 in | C: | 6.88 in |
| A: | 3.91 | K: | 2.06 in |
| LM: | 6.26 | U: | 0.625 in |
| N: | 4.68 | AJ: | 5.88 |
| BE: | 0.38 in | B: | 5.75 |
| I: | 3.4 in | T: | 1 |
| BF: | 0.41 | L1: | 4 in |
| BD: | 6.5 | G: | 1.63 |
| J: | 4.13 in | F: | 3.25 |
| TAP Depth: | 0.87 in | O: | 2.29 in |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1099 | Input Diameter (in): | 0.625 in |
| Frame Size: | 140TC | Output Key: | 1/4 x 1.44 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Output Shaft Orientation: | R | Gear Type: | Worm |
| Service Factor: | 1 | Input HP: | 1.887 |
| Center Distance (in): | 2.06 | Model Code: | BM821 |
| Product Type: | Right Angle | Output RPM: | 116 |
| Ratio: | 15:1 | Input Keyway: | 3/16 x 0.500 in |
| Mounting Style: | Base | Overhung Load: | 1,125 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Motor Frame Size: | 140 | Output Style: | R |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-R | Output Shaft Assembly Code: | R |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 1.887 | Output HP: | 1.661 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,125 lb | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 662959007655 | Weight: | 20.00 LB |

