Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-25-R-140
Part #:EL8210090.00
Catalog #:EL-BM821-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | U: | 0.625 in |
| BD: | 6.5 | I: | 3.4 in |
| N: | 4.68 | H-Tap size: | 3/8-16 in |
| K: | 2.06 in | LM: | 6.26 |
| T: | 1 | TAP Depth: | 0.87 in |
| C: | 6.88 in | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | O: | 2.29 in |
| AJ: | 5.88 | D: | 2.63 |
| B: | 5.75 | L1: | 4 in |
| O*: | 2.09 in | G: | 1.63 |
| J: | 4.13 in | AK: | 4.5 |
| BF: | 0.41 | A: | 3.91 |
Technical Specifications
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Key: | 1/4 x 1.44 | Output Shaft Orientation: | R |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,210 |
| Output HP: | 1.094 | Reducer: | Worm - Right Angle |
| Assembly: | BM-R | Input RPM: | 1,750 |
| Input HP: | 1.333 | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Model Code: | BM821 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 1.333 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Series Style: | EL-BM-R | Output Style: | R |
| Input Keyway: | 3/16 x 0.500 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Base | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | R |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 985 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007679 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

