Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-30-R-140
Part #:EL8210091.00
Catalog #:EL-BM821-30-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.06 in | F: | 3.25 |
| H-Tap size: | 3/8-16 in | N: | 4.68 |
| J: | 4.13 in | LM: | 6.26 |
| TAP Depth: | 0.87 in | G: | 1.63 |
| AJ: | 5.88 | O: | 2.29 in |
| B: | 5.75 | U: | 0.625 in |
| A: | 3.91 | BF: | 0.41 |
| I: | 3.4 in | BE: | 0.38 in |
| C: | 6.88 in | Center Distance (in): | 2.06 in |
| BD: | 6.5 | AK: | 4.5 |
| D: | 2.63 | T: | 1 |
| L1: | 4 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output RPM: | 58 |
| Output HP: | 0.896 | Output Shaft Orientation: | R |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Input HP: | 1.129 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 x 0.500 in | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.129 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Overhung Load: | 1,255 | Product Type: | Right Angle |
| Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Assembly: | BM-R | Output Key: | 1/4 x 1.44 |
| Motor Frame Size: | 140 | Series Style: | EL-BM-R |
| Gear Type: | Worm | Model Code: | BM821 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Output Style: | R | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007686 | Weight: | 20.00 LB |

