Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-60-R-140
Part #:EL8210094.00
Catalog #:EL-BM821-60-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 6.5 |
| N: | 4.68 | O*: | 2.09 in |
| BF: | 0.41 | AK: | 4.5 |
| L1: | 4 in | K: | 2.06 in |
| G: | 1.63 | C: | 6.88 in |
| O: | 2.29 in | D: | 2.63 |
| J: | 4.13 in | U: | 0.625 in |
| LM: | 6.26 | AJ: | 5.88 |
| BE: | 0.38 in | H-Tap size: | 3/8-16 in |
| F: | 3.25 | Center Distance (in): | 2.06 in |
| B: | 5.75 | I: | 3.4 in |
| TAP Depth: | 0.87 in | A: | 3.91 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Overhung Load: | 1,415 | Output Shaft Orientation: | R |
| Output RPM: | 29 | Assembly: | BM-R |
| Keyway: | 3/16 X 3/32 | Output Key: | 1/4 x 1.44 |
| Output HP: | 0.435 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP: | 0.674 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BM-R | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.674 | Mounting Style: | Base |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 3/16 x 0.500 in | Input Bore (C Face): | 0.875 |
| Output Style: | R | Model Code: | BM821 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 140 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| UPC: | 662959007716 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

