Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-100-R-140
Part #:EL8210096.00
Catalog #:EL-BM821-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.91 | J: | 4.13 in |
| BD: | 6.5 | LM: | 6.26 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| C: | 6.88 in | K: | 2.06 in |
| T: | 1 | AJ: | 5.88 |
| I: | 3.4 in | G: | 1.63 |
| H-Tap size: | 3/8-16 in | D: | 2.63 |
| U: | 0.625 in | TAP Depth: | 0.87 in |
| L1: | 4 in | F: | 3.25 |
| BF: | 0.41 | BE: | 0.38 in |
| O: | 2.29 in | B: | 5.75 |
| N: | 4.68 |
Technical Specifications
| Output Key: | 1/4 x 1.44 | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft Orientation: | R |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Frame Size: | 140TC | Input HP: | 0.217 |
| Series Code: | EL | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Assembly: | BM-R |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,580 |
| Input HP @ 1750 RPM: | 0.217 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 100:1 |
| Series Style: | EL-BM-R | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Output Style: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Input Diameter (in): | 0.625 in | Output HP: | 0.122 |
| Input Keyway: | 3/16 x 0.500 in | Center Distance (in): | 2.06 |
| Model Code: | BM821 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 439 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007730 | Weight: | 20.00 LB |

