Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-5-D-140
Part #:EL8210097.00
Catalog #:EL-BM821-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | C: | 6.88 in |
| D: | 2.63 | AK: | 4.5 |
| BE: | 0.38 in | G: | 1.63 |
| O: | 2.29 in | AJ: | 5.88 |
| H-Tap size: | 3/8-16 in | TAP Depth: | 0.87 in |
| B: | 5.75 | BD: | 6.5 |
| L1: | 4 in | J: | 4.13 in |
| N: | 4.68 | U: | 0.625 in |
| A: | 3.91 | F: | 3.25 |
| T: | 1 | K: | 2.06 in |
| BF: | 0.41 | O*: | 2.09 in |
| I: | 3.4 in | LM: | 6.26 |
| O*: | 2.09 |
Technical Specifications
| Center Distance (in): | 2.06 | Assembly: | BM-D |
| Output HP: | 3.41 | Gear Type: | Worm |
| Input Keyway: | 3/16 x 0.500 in | Output Style: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 3.653 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 x 1.44 |
| Model Code: | BM821 | Output Shaft Assembly Code: | D |
| Overhung Load: | 1,000 | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Series Code: | EL | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 735 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Series Style: | EL-BM-D |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Output Diameter (in): | 1.000 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.653 | Output RPM: | 350 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959007747 | Weight: | 20.00 LB |

