Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-20-D-140
Part #:EL8210101.00
Catalog #:EL-BM821-20-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1 | O: | 2.29 in |
| F: | 3.25 | H-Tap size: | 3/8-16 in |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| J: | 4.13 in | BE: | 0.38 in |
| G: | 1.63 | I: | 3.4 in |
| C: | 6.88 in | L1: | 4 in |
| A: | 3.91 | TAP Depth: | 0.87 in |
| N: | 4.68 | O*: | 2.09 in |
| U: | 0.625 in | D: | 2.63 |
| B: | 5.75 | K: | 2.06 in |
| BF: | 0.41 | LM: | 6.26 |
| O*: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BM-D | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | LR |
| Thrust Rating - output shaft: | 1144 | Output Style: | D |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.584 | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Overhung Load: | 1,175 |
| Output Shaft Assembly Code: | D | Motor Frame Size: | 140 |
| Model Code: | BM821 | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 x 0.500 in | Center Distance (in): | 2.06 |
| Mounting Style: | Base | Frame Size: | 140TC |
| Input HP: | 1.584 | Assembly: | BM-D |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.44 |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output HP: | 1.338 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 964 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007785 | Weight: | 20.00 LB |

