Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-25-D-140
Part #:EL8210102.00
Catalog #:EL-BM821-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.87 in | A: | 3.91 |
| U: | 0.625 in | D: | 2.63 |
| G: | 1.63 | I: | 3.4 in |
| H-Tap size: | 3/8-16 in | C: | 6.88 in |
| O: | 2.29 in | BD: | 6.5 |
| T: | 1 | Center Distance (in): | 2.06 in |
| K: | 2.06 in | B: | 5.75 |
| F: | 3.25 | N: | 4.68 |
| BF: | 0.41 | LM: | 6.26 |
| L1: | 4 in | J: | 4.13 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | O*: | 2.09 in |
| O*: | 2.09 |
Technical Specifications
| Ratio: | 25:1 | Center Distance (in): | 2.06 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | D |
| Series Style: | EL-BM-D | No. of Gear Reductions: | Single |
| Output HP: | 1.094 | Input HP: | 1.333 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 x 0.500 in |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | LR |
| Model Code: | BM821 | Output RPM: | 70 |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Output Style: | D |
| Frame Size: | 140TC | Output Key: | 1/4 x 1.44 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Input RPM: | 1,750 | Overhung Load: | 1,210 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 1.333 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
| Output Torque Rating (in-lb): | 985 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959007792 | Weight: | 20.00 LB |

