Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-60-D-140
Part #:EL8210106.00
Catalog #:EL-BM821-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.63 | O: | 2.29 in |
| F: | 3.25 | BF: | 0.41 |
| C: | 6.88 in | I: | 3.4 in |
| A: | 3.91 | D: | 2.63 |
| BE: | 0.38 in | K: | 2.06 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| AJ: | 5.88 | H-Tap size: | 3/8-16 in |
| N: | 4.68 | U: | 0.625 in |
| BD: | 6.5 | L1: | 4 in |
| J: | 4.13 in | TAP Depth: | 0.87 in |
| B: | 5.75 | LM: | 6.26 |
| AK: | 4.5 | O*: | 2.09 in |
| O*: | 2.09 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 1/4 x 1.44 |
| Motor Frame Size: | 140 | Center Distance (in): | 2.06 |
| Shaft Seal Material: | Viton | Assembly: | BM-D |
| Input HP @ 1750 RPM: | 0.674 | Gear Type: | Worm |
| Input Keyway: | 3/16 x 0.500 in | Series Code: | EL |
| Output RPM: | 29 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,415 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.435 | Output Shaft Orientation: | LR |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.674 | Series Style: | EL-BM-D |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Mounting Style: | Base |
| Model Code: | BM821 | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 940 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007839 | Weight: | 20.00 LB |

