Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-80-D-140
Part #:EL8210107.00
Catalog #:EL-BM821-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | Center Distance (in): | 2.06 in |
| H-Tap size: | 3/8-16 in | LM: | 6.26 |
| TAP Depth: | 0.87 in | O: | 2.29 in |
| BD: | 6.5 | N: | 4.68 |
| U: | 0.625 in | T: | 1 |
| I: | 3.4 in | F: | 3.25 |
| A: | 3.91 | D: | 2.63 |
| AK: | 4.5 | O*: | 2.09 in |
| B: | 5.75 | K: | 2.06 in |
| G: | 1.63 | L1: | 4 in |
| BF: | 0.41 | J: | 4.13 in |
| BE: | 0.38 in | AJ: | 5.88 |
| O*: | 2.09 |
Technical Specifications
| Output RPM: | 21 | Output Shaft Orientation: | LR |
| Model Code: | BM821 | Input HP: | 0.304 |
| Ratio Range: | 80:1 | Center Distance (in): | 2.06 |
| Output Key: | 1/4 x 1.44 | Assembly: | BM-D |
| Product Type: | Right Angle | Series Style: | EL-BM-D |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.304 | Overhung Load: | 1,495 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Output Style: | D | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 x 0.500 in | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Series Code: | EL |
| Input Bore (C Face): | 0.875 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Mounting Style: | Base |
| Frame Size: | 140TC | Output HP: | 0.19 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959007846 | Weight: | 20.00 LB |

