Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-100-D-140
Part #:EL8210108.00
Catalog #:EL-BM821-100-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| B: | 5.75 | L1: | 4 in |
| N: | 4.68 | T: | 1 |
| LM: | 6.26 | U: | 0.625 in |
| AJ: | 5.88 | D: | 2.63 |
| O*: | 2.09 in | G: | 1.63 |
| BE: | 0.38 in | A: | 3.91 |
| I: | 3.4 in | J: | 4.13 in |
| H-Tap size: | 3/8-16 in | C: | 6.88 in |
| F: | 3.25 | BF: | 0.41 |
| K: | 2.06 in | BD: | 6.5 |
| O: | 2.29 in | TAP Depth: | 0.87 in |
| O*: | 2.09 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output HP: | 0.122 | Model Code: | BM821 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | LR | Input Keyway: | 3/16 x 0.500 in |
| Overhung Load: | 1,580 | Output Key: | 1/4 x 1.44 |
| Output Diameter (in): | 1.000 in | Mounting Style: | Base |
| Gear Type: | Worm | Output RPM: | 17 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 0.217 |
| Series Style: | EL-BM-D | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Series Code: | EL |
| Service Factor: | 1 | Ratio: | 100:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP: | 0.217 |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Flexible Coupling Input | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| UPC: | 662959007853 | Weight: | 20.00 LB |

