Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-15-L-56
Part #:EL8210112.00
Catalog #:EL-BMQ821-15-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.25 | TAP Depth: | 0.87 in |
| O: | 2.29 in | N: | 4.68 |
| K: | 2.06 in | Center Distance (in): | 2.06 in |
| D: | 2.63 | BF: | 0.41 |
| BD: | 6.5 | G: | 1.63 |
| AJ: | 5.88 | T: | 1 |
| B: | 5.75 | C: | 6.88 in |
| I: | 3.4 in | AK: | 4.5 |
| RQ: | 4.06 in | BE: | 0.38 in |
| O*: | 2.09 in | LQ: | 4.79 in |
| J: | 4.13 in | H-Tap size: | 3/8-16 in |
| A: | 3.91 |
Technical Specifications
| Output HP: | 1.661 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 15:1 | Output RPM: | 116 |
| Input Style: | C-Face Quill | Overhung Load: | 1,125 |
| Output Key: | 1/4 x 1.44 | Keyway: | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-L |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.887 |
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Frame Size: | 56C | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.06 | Thrust Rating - output shaft: | 1099 |
| Output Shaft Assembly Code: | L | Series Code: | EL |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Product Type: | Right Angle |
| Output Style: | L | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Model Code: | BMQ821 | Input HP @ 1750 RPM: | 1.887 |
| Input Quill Diameter (in): | 0.625 in | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 x .500 in | Series Style: | EL-BMQ-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 897 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
General Specifications
| UPC: | 662959007891 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

