Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-25-L-56
Part #:EL8210114.00
Catalog #:EL-BMQ821-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.63 | BF: | 0.41 |
| F: | 3.25 | TAP Depth: | 0.87 in |
| BD: | 6.5 | O: | 2.29 in |
| D: | 2.63 | N: | 4.68 |
| J: | 4.13 in | B: | 5.75 |
| LQ: | 4.79 in | K: | 2.06 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 6.88 in | BE: | 0.38 in |
| RQ: | 4.06 in | I: | 3.4 in |
| T: | 1 | H-Tap size: | 3/8-16 in |
| A: | 3.91 | Center Distance (in): | 2.06 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Output Key: | 1/4 x 1.44 | Overhung Load: | 1,210 |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Input Style: | C-Face Quill | Input HP: | 1.333 |
| Ratio Range: | 25:1 | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-L | Input Diameter (in): | 0.625 in |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.000 in | Output Style: | L |
| Input HP @ 1750 RPM: | 1.333 | Output HP: | 1.094 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Model Code: | BMQ821 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 2.06 |
| Series Code: | EL | Output Shaft Orientation: | L |
| Series Style: | EL-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 985 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 662959007914 | Weight: | 19.00 LB |

