Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-50-L-56
Part #:EL8210117.00
Catalog #:EL-BMQ821-50-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.13 in | I: | 3.4 in |
| F: | 3.25 | RQ: | 4.06 in |
| BF: | 0.41 | A: | 3.91 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | G: | 1.63 |
| BD: | 6.5 | LQ: | 4.79 in |
| C: | 6.88 in | H-Tap size: | 3/8-16 in |
| O: | 2.29 in | B: | 5.75 |
| N: | 4.68 | D: | 2.63 |
| AJ: | 5.88 | T: | 1 |
| TAP Depth: | 0.87 in | K: | 2.06 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Output Diameter (in): | 1.000 in |
| Series Code: | EL | Gear Type: | Worm |
| Ratio: | 50:1 | Series Style: | EL-BMQ-L |
| Model Code: | BMQ821 | Assembly: | BMQ-L |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Input HP: | 0.769 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.769 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | L |
| Service Factor: | 1 | Output Key: | 1/4 x 1.44 |
| Overhung Load: | 1,385 | Frame Size: | 56C |
| Output HP: | 0.539 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 970 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb |
General Specifications
| UPC: | 662959007945 | Weight: | 19.00 LB |

