Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-20-R-56
Part #:EL8210125.00
Catalog #:EL-BMQ821-20-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | D: | 2.63 |
| I: | 3.4 in | BD: | 6.5 |
| B: | 5.75 | Center Distance (in): | 2.06 in |
| G: | 1.63 | F: | 3.25 |
| AK: | 4.5 | J: | 4.13 in |
| BF: | 0.41 | T: | 1 |
| RQ: | 4.06 in | AJ: | 5.88 |
| C: | 6.88 in | N: | 4.68 |
| K: | 2.06 in | TAP Depth: | 0.87 in |
| O*: | 2.09 in | BE: | 0.38 in |
| H-Tap size: | 3/8-16 in | LQ: | 4.79 in |
| A: | 3.91 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | BMQ-R |
| Input HP: | 1.584 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.44 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output RPM: | 87 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Keyway: | 3/16 X 3/32 | Overhung Load: | 1,175 |
| Output HP: | 1.338 | Output Shaft Assembly Code: | R |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 1.584 | Model Code: | BMQ821 |
| Center Distance (in): | 2.06 | Series Style: | EL-BMQ-R |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Mounting Style: | Base |
| Input Quill Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 964 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008027 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

