Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-30-R-56
Part #:EL8210127.00
Catalog #:EL-BMQ821-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.75 | H-Tap size: | 3/8-16 in |
| J: | 4.13 in | T: | 1 |
| AK: | 4.5 | O: | 2.29 in |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| RQ: | 4.06 in | K: | 2.06 in |
| LQ: | 4.79 in | O*: | 2.09 in |
| G: | 1.63 | I: | 3.4 in |
| D: | 2.63 | AJ: | 5.88 |
| TAP Depth: | 0.87 in | F: | 3.25 |
| N: | 4.68 | C: | 6.88 in |
| A: | 3.91 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load: | 1,255 | Ratio: | 30:1 |
| Output RPM: | 58 | Output HP: | 0.896 |
| Output Key: | 1/4 x 1.44 | Assembly: | BMQ-R |
| Input HP: | 1.129 | Output Shaft Orientation: | R |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 56C | Input HP @ 1750 RPM: | 1.129 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Series Style: | EL-BMQ-R |
| Model Code: | BMQ821 | Output Style: | R |
| Output Diameter (in): | 1.000 in | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.625 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Input Quill Diameter (in): | 0.625 in | Input Keyway: | 3/16 x .500 in |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| UPC: | 662959008041 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

