Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-60-R-56
Part #:EL8210130.00
Catalog #:EL-BMQ821-60-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.79 in | N: | 4.68 |
| O: | 2.29 in | C: | 6.88 in |
| I: | 3.4 in | G: | 1.63 |
| AK: | 4.5 | RQ: | 4.06 in |
| F: | 3.25 | BF: | 0.41 |
| O*: | 2.09 in | B: | 5.75 |
| TAP Depth: | 0.87 in | BD: | 6.5 |
| D: | 2.63 | BE: | 0.38 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| AJ: | 5.88 | J: | 4.13 in |
| K: | 2.06 in | H-Tap size: | 3/8-16 in |
| A: | 3.91 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Output Shaft Orientation: | R |
| Assembly: | BMQ-R | Overhung Load: | 1,415 |
| Output Key: | 1/4 x 1.44 | Output HP: | 0.435 |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Input HP: | 0.674 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Mounting Style: | Base |
| Model Code: | BMQ821 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 2.06 | Input Diameter (in): | 0.625 in |
| Series Code: | EL | Motor Frame Size: | 56 |
| Output Style: | R | Series Style: | EL-BMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 0.674 | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Input Quill Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 x .500 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 940 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| UPC: | 662959008089 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

