Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-80-R-56
Part #:EL8210131.00
Catalog #:EL-BMQ821-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.06 in | G: | 1.63 |
| TAP Depth: | 0.87 in | N: | 4.68 |
| F: | 3.25 | B: | 5.75 |
| T: | 1 | LQ: | 4.79 in |
| H-Tap size: | 3/8-16 in | BF: | 0.41 |
| BD: | 6.5 | I: | 3.4 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.63 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | RQ: | 4.06 in |
| O: | 2.29 in | A: | 3.91 |
| C: | 6.88 in | J: | 4.13 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 0.304 |
| Output Key: | 1/4 x 1.44 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Reducer Style: | Worm - Right Angle | Output RPM: | 21 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-R | Model Code: | BMQ821 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.000 in |
| Frame Size: | 56C | Output HP: | 0.19 |
| Gear Type: | Worm | Series Code: | EL |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Shaft Orientation: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio: | 80:1 |
| Output Style: | R | Center Distance (in): | 2.06 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load: | 1,495 | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 0.304 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb | Output Torque Rating (in-lb): | 547 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008096 | Weight: | 19.00 LB |

