Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-100-R-56
Part #:EL8210132.00
Catalog #:EL-BMQ821-100-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.63 | BD: | 6.5 |
| TAP Depth: | 0.87 in | O: | 2.29 in |
| N: | 4.68 | C: | 6.88 in |
| J: | 4.13 in | LQ: | 4.79 in |
| T: | 1 | D: | 2.63 |
| F: | 3.25 | Center Distance (in): | 2.06 in |
| B: | 5.75 | K: | 2.06 in |
| H-Tap size: | 3/8-16 in | BE: | 0.38 in |
| BF: | 0.41 | RQ: | 4.06 in |
| I: | 3.4 in | A: | 3.91 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-R |
| Product Type: | Right Angle | Model Code: | BMQ821 |
| Overhung Load: | 1,580 | Input HP: | 0.217 |
| Output RPM: | 17 | Motor Frame Size: | 56 |
| Output HP: | 0.122 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Series Code: | EL | Ratio: | 100:1 |
| Mounting Style: | Base | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/4 x 1.44 | Input RPM: | 1,750 |
| Series Style: | EL-BMQ-R | Center Distance (in): | 2.06 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | R |
| Output Shaft Orientation: | R | Input HP @ 1750 RPM: | 0.217 |
| Output Style: | R | Service Factor: | 1 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 439 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
General Specifications
| UPC: | 662959008102 | Weight: | 19.00 LB |

