Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-25-D-56
Part #:EL8210138.00
Catalog #:EL-BMQ821-25-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | RQ: | 4.06 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| I: | 3.4 in | B: | 5.75 |
| F: | 3.25 | N: | 4.68 |
| BD: | 6.5 | BE: | 0.38 in |
| G: | 1.63 | K: | 2.06 in |
| J: | 4.13 in | H-Tap size: | 3/8-16 in |
| C: | 6.88 in | AJ: | 5.88 |
| O: | 2.29 in | LQ: | 4.79 in |
| BF: | 0.41 | D: | 2.63 |
| TAP Depth: | 0.87 in | O*: | 2.09 in |
| A: | 3.91 | O*: | 2.09 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output RPM: | 70 | Frame Size: | 56C |
| Output HP: | 1.094 | Overhung Load: | 1,210 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-D |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.44 |
| Reducer: | Worm - Right Angle | Input HP: | 1.333 |
| Ratio: | 25:1 | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ821 | Input Keyway: | 3/16 x .500 in |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Mounting Style: | Base | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.333 | Center Distance (in): | 2.06 |
| Output Style: | D | Shaft Seal Material: | Viton |
| Series Style: | EL-BMQ-D | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 1144 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,210 lb | Output Torque Rating (in-lb): | 985 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008164 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

