Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-80-D-56
Part #:EL8210143.00
Catalog #:EL-BMQ821-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.13 in | O: | 2.29 in |
| N: | 4.68 | F: | 3.25 |
| BF: | 0.41 | LQ: | 4.79 in |
| I: | 3.4 in | C: | 6.88 in |
| AJ: | 5.88 | TAP Depth: | 0.87 in |
| BD: | 6.5 | T: | 1 |
| RQ: | 4.06 in | A: | 3.91 |
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| K: | 2.06 in | O*: | 2.09 in |
| G: | 1.63 | B: | 5.75 |
| AK: | 4.5 | D: | 2.63 |
| H-Tap size: | 3/8-16 in | O*: | 2.09 |
Technical Specifications
| Motor Frame Size: | 56 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 80:1 | Overhung Load: | 1,495 |
| Input RPM: | 1,750 | Center Distance (in): | 2.06 |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.304 |
| Assembly: | BMQ-D | Input HP: | 0.304 |
| Output Key: | 1/4 x 1.44 | Product Type: | Right Angle |
| Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | EL |
| Output RPM: | 21 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | LR | Mounting Style: | Base |
| Gear Type: | Worm | Output HP: | 0.19 |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Ratio Range: | 80:1 | Model Code: | BMQ821 |
| Output Style: | D | Service Factor: | 1 |
| Series Style: | EL-BMQ-D | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008218 | Weight: | 19.00 LB |

