Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-5-L-140
Part #:EL8210145.00
Catalog #:EL-BMQ821-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.09 in | K: | 2.06 in |
| RQ: | 4.06 in | N: | 4.68 |
| G: | 1.63 | AJ: | 5.88 |
| D: | 2.63 | AK: | 4.5 |
| BD: | 6.5 | F: | 3.25 |
| I: | 3.4 in | H-Tap size: | 3/8-16 in |
| C: | 6.88 in | B: | 5.75 |
| O: | 2.29 in | BF: | 0.41 |
| TAP Depth: | 0.87 in | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | T: | 1 |
| LQ: | 4.79 in | J: | 4.13 in |
| A: | 3.91 |
Technical Specifications
| Assembly: | BMQ-L | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Output HP: | 3.41 | Input HP: | 3.653 |
| Output RPM: | 350 | Overhung Load: | 1,000 |
| Keyway: | 3/16 X 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Output Key: | 1/4 x 1.44 |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.653 | Motor Frame Size: | 140 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Service Factor: | 1 |
| Thrust Rating - output shaft: | 735 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Center Distance (in): | 2.06 |
| Input Quill Diameter (in): | 0.875 in | Series Style: | EL-BMQ-L |
| Model Code: | BMQ821 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Mounting Style: | Base |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959008232 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

