Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-25-L-140
Part #:EL8210150.00
Catalog #:EL-BMQ821-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | T: | 1 |
| AK: | 4.5 | I: | 3.4 in |
| F: | 3.25 | D: | 2.63 |
| J: | 4.13 in | C: | 6.88 in |
| BF: | 0.41 | BD: | 6.5 |
| K: | 2.06 in | G: | 1.63 |
| AJ: | 5.88 | O: | 2.29 in |
| Center Distance (in): | 2.06 in | B: | 5.75 |
| N: | 4.68 | H-Tap size: | 3/8-16 in |
| TAP Depth: | 0.87 in | LQ: | 4.79 in |
| O*: | 2.09 in | BE: | 0.38 in |
| A: | 3.91 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Assembly: | BMQ-L | Input HP: | 1.333 |
| Frame Size: | 140TC | Output Key: | 1/4 x 1.44 |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Ratio: | 25:1 | Overhung Load: | 1,210 |
| Output Shaft Orientation: | L | Output HP: | 1.094 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | BMQ821 | Series Code: | EL |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Mounting Style: | Base | Input Quill Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.333 | Series Style: | EL-BMQ-L |
| No. of Gear Reductions: | Single | Output Style: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 x .500 in |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 2.06 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 985 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,210 lb |
General Specifications
| UPC: | 662959008287 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

