Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-10-R-140
Part #:EL8210159.00
Catalog #:EL-BMQ821-10-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.79 in | TAP Depth: | 0.87 in |
| BE: | 0.38 in | T: | 1 |
| RQ: | 4.06 in | A: | 3.91 |
| C: | 6.88 in | F: | 3.25 |
| O: | 2.29 in | G: | 1.63 |
| B: | 5.75 | AJ: | 5.88 |
| I: | 3.4 in | BD: | 6.5 |
| BF: | 0.41 | D: | 2.63 |
| J: | 4.13 in | AK: | 4.5 |
| H-Tap size: | 3/8-16 in | K: | 2.06 in |
| Center Distance (in): | 2.06 in | N: | 4.68 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Overhung Load: | 1,065 |
| Center Distance (in): | 2.06 | Output Shaft Assembly Code: | R |
| Input HP: | 2.464 | Output Style: | R |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-R |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | BMQ821 | Ratio Range: | 10:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 2.464 |
| Input RPM: | 1,750 | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.44 |
| Mounting Style: | Base | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 898 |
| Output Diameter (in): | 1.000 in | Output RPM: | 175 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Output HP: | 2.235 |
| Series Style: | EL-BMQ-R | Frame Size: | 140TC |
| Ratio: | 10:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 662959008379 | Weight: | 19.00 LB |

