Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-20-R-140
Part #:EL8210161.00
Catalog #:EL-BMQ821-20-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | AJ: | 5.88 |
| AK: | 4.5 | TAP Depth: | 0.87 in |
| O: | 2.29 in | I: | 3.4 in |
| G: | 1.63 | RQ: | 4.06 in |
| K: | 2.06 in | BE: | 0.38 in |
| H-Tap size: | 3/8-16 in | BF: | 0.41 |
| F: | 3.25 | LQ: | 4.79 in |
| T: | 1 | N: | 4.68 |
| J: | 4.13 in | BD: | 6.5 |
| C: | 6.88 in | B: | 5.75 |
| A: | 3.91 | D: | 2.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-R |
| Output HP: | 1.338 | Reducer: | Worm - Right Angle |
| Model Code: | BMQ821 | Input RPM: | 1,750 |
| Input HP: | 1.584 | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Output Key: | 1/4 x 1.44 | Output Style: | R |
| Mounting Style: | Base | Output Diameter (in): | 1.000 in |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.584 |
| Series Style: | EL-BMQ-R | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load: | 1,175 | Center Distance (in): | 2.06 |
| Series Code: | EL | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 1,175 lb | Output Torque Rating (in-lb): | 964 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959008393 | Weight: | 19.00 LB |

