Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-40-R-140
Part #:EL8210164.00
Catalog #:EL-BMQ821-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.68 | AJ: | 5.88 |
| BF: | 0.41 | A: | 3.91 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| TAP Depth: | 0.87 in | G: | 1.63 |
| RQ: | 4.06 in | D: | 2.63 |
| J: | 4.13 in | LQ: | 4.79 in |
| C: | 6.88 in | O: | 2.29 in |
| K: | 2.06 in | T: | 1 |
| I: | 3.4 in | H-Tap size: | 3/8-16 in |
| BE: | 0.38 in | B: | 5.75 |
| BD: | 6.5 | F: | 3.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft Orientation: | R |
| Ratio Range: | 40:1 | Series Style: | EL-BMQ-R |
| Input Style: | C-Face Quill | Output Key: | 1/4 x 1.44 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 40:1 | Series Code: | EL |
| Input HP @ 1750 RPM: | 0.916 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Output HP: | 0.674 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output Style: | R | Output RPM: | 43 |
| Input HP: | 0.916 | Output Diameter (in): | 1.000 in |
| Model Code: | BMQ821 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,315 | Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| UPC: | 662959008423 | Weight: | 19.00 LB |

