Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-50-R-140
Part #:EL8210165.00
Catalog #:EL-BMQ821-50-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | I: | 3.4 in |
| B: | 5.75 | K: | 2.06 in |
| AJ: | 5.88 | BD: | 6.5 |
| T: | 1 | RQ: | 4.06 in |
| O*: | 2.09 in | AK: | 4.5 |
| Center Distance (in): | 2.06 in | TAP Depth: | 0.87 in |
| BF: | 0.41 | C: | 6.88 in |
| H-Tap size: | 3/8-16 in | LQ: | 4.79 in |
| D: | 2.63 | J: | 4.13 in |
| G: | 1.63 | BE: | 0.38 in |
| N: | 4.68 | F: | 3.25 |
| A: | 3.91 |
Technical Specifications
| Output HP: | 0.539 | Input Style: | C-Face Quill |
| Input HP: | 0.769 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load: | 1,385 | Output Key: | 1/4 x 1.44 |
| Assembly: | BMQ-R | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | R | Ratio: | 50:1 |
| Output RPM: | 35 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Keyway: | 3/16 X 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | EL |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Input Quill Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.769 |
| Motor Frame Size: | 140 | Output Diameter (in): | 1.000 in |
| Mounting Style: | Base | Input Bore (C Face): | 0.875 |
| Output Style: | R | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 0.875 in | Series Style: | EL-BMQ-R |
| Model Code: | BMQ821 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 50:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,385 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| UPC: | 662959008430 | Weight: | 19.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

