Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-80-R-140
Part #:EL8210167.00
Catalog #:EL-BMQ821-80-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.63 | BF: | 0.41 |
| RQ: | 4.06 in | H-Tap size: | 3/8-16 in |
| TAP Depth: | 0.87 in | B: | 5.75 |
| I: | 3.4 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 1 |
| BD: | 6.5 | LQ: | 4.79 in |
| J: | 4.13 in | F: | 3.25 |
| Center Distance (in): | 2.06 in | N: | 4.68 |
| O: | 2.29 in | A: | 3.91 |
| G: | 1.63 | BE: | 0.38 in |
| K: | 2.06 in | C: | 6.88 in |
Technical Specifications
| Output Style: | R | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 x 1.44 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | Input HP: | 0.304 |
| Output HP: | 0.19 | Output Diameter (in): | 1.000 in |
| Overhung Load: | 1,495 | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 0.304 | Center Distance (in): | 2.06 |
| Mounting Style: | Base | Gear Type: | Worm |
| Series Code: | EL | Motor Frame Size: | 140 |
| Ratio Range: | 80:1 | Output RPM: | 21 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Orientation: | R | Model Code: | BMQ821 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Assembly: | BMQ-R | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Series Style: | EL-BMQ-R |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
| Output Torque Rating (in-lb): | 547 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008454 | Weight: | 19.00 LB |

