Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-40-D-140
Part #:EL8210176.00
Catalog #:EL-BMQ821-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.87 in | T: | 1 |
| F: | 3.25 | C: | 6.88 in |
| BE: | 0.38 in | H-Tap size: | 3/8-16 in |
| G: | 1.63 | AK: | 4.5 |
| N: | 4.68 | K: | 2.06 in |
| A: | 3.91 | D: | 2.63 |
| I: | 3.4 in | J: | 4.13 in |
| O*: | 2.09 in | LQ: | 4.79 in |
| BF: | 0.41 | B: | 5.75 |
| Center Distance (in): | 2.06 in | RQ: | 4.06 in |
| O: | 2.29 in | BD: | 6.5 |
| AJ: | 5.88 | O*: | 2.09 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.916 |
| Series Style: | EL-BMQ-D | Overhung Load: | 1,315 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 140 |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.44 |
| Output Style: | D | Frame Size: | 140TC |
| Model Code: | BMQ821 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Orientation: | LR |
| Assembly: | BMQ-D | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Center Distance (in): | 2.06 |
| Mounting Style: | Base | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 43 | Output HP: | 0.674 |
| Series Code: | EL | Output Diameter (in): | 1.000 in |
| Input HP: | 0.916 | Output Shaft Assembly Code: | D |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,315 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| UPC: | 662959008546 | Weight: | 19.00 LB |

