Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ821-60-D-140
Part #:EL8210178.00
Catalog #:EL-BMQ821-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | J: | 4.13 in |
| D: | 2.63 | N: | 4.68 |
| I: | 3.4 in | C: | 6.88 in |
| BD: | 6.5 | A: | 3.91 |
| O*: | 2.09 in | K: | 2.06 in |
| H-Tap size: | 3/8-16 in | G: | 1.63 |
| T: | 1 | TAP Depth: | 0.87 in |
| O: | 2.29 in | B: | 5.75 |
| BF: | 0.41 | F: | 3.25 |
| AK: | 4.5 | AJ: | 5.88 |
| RQ: | 4.06 in | LQ: | 4.79 in |
| BE: | 0.38 in | O*: | 2.09 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Series Code: | EL |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Overhung Load: | 1,415 |
| Center Distance (in): | 2.06 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.674 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input HP: | 0.674 |
| Assembly: | BMQ-D | Mounting Style: | Base |
| Output HP: | 0.435 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ821 | Output Style: | D |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output RPM: | 29 | Frame Size: | 140TC |
| Output Shaft Orientation: | LR | Output Key: | 1/4 x 1.44 |
| Thrust Rating - output shaft: | 1144 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-D | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 940 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008560 | Weight: | 19.00 LB |

