Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-H821-20-H1-19
Part #:EL8210505.19
Catalog #:EL-H821-20-H1-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.98 | G: | 1.63 |
| I: | 3.4 in | AF: | 0.69 |
| M: | 1.76 | AG: | 6 |
| AE2: | 0.42 | AA: | 7.63 |
| D: | 2.63 | C: | 6.88 in |
| U: | 0.625 in | L: | 4.71 in |
| AB: | 6 | F: | 3.25 |
| AE1: | 0.6 | AC: | 0.33 |
| B: | 5.75 | Center Distance (in): | 2.06 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Output Key: | 1/4 X 2.5 | Output Shaft Orientation: | H1 |
| Output RPM: | 87 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Ratio: | 20:1 |
| Output HP: | 1.338 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Shaft | Input HP: | 1.584 |
| Input Diameter (in): | 0.625 in | Model Code: | H821 |
| Center Distance (in): | 2.06 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Ratio Range: | 20:1 |
| Mounting Style: | Shaft Mount | Bore Code: | 19 |
| Gear Type: | Worm | Output Style: | H1 |
| Series Style: | EL-H-H1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 964 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959008812 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

