Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-H821-50-H-20
Part #:EL8210509.20
Catalog #:EL-H821-50-H-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Ratio: | 50:1 | Input HP: | 0.769 |
| Assembly: | H-H1 | Model Code: | H821 |
| Mounting Style: | Shaft Mount | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output HP: | 0.539 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Style: | H1 |
| Series Style: | EL-H-H1 | Output RPM: | 35 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 2.06 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.38 in | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 970 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959009031 | Weight: | 17.00 LB |

