Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-H821-60-H-20
Part #:EL8210510.20
Catalog #:EL-H821-60-H-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.4 in | AA: | 7.63 |
| M: | 1.76 | AF: | 0.69 |
| D: | 2.63 | F: | 3.25 |
| AG: | 6 | C: | 6.88 in |
| Center Distance (in): | 2.06 in | AD: | 4.98 |
| G: | 1.63 | AE1: | 0.6 |
| AB: | 6 | AC: | 0.33 |
| L: | 4.71 in | U: | 0.625 in |
| AE2: | 0.42 | B: | 5.75 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input HP: | 0.674 |
| Assembly: | H-H1 | Input Style: | Shaft |
| Reducer: | Worm - Right Angle | Output RPM: | 29 |
| Output HP: | 0.435 | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Mounting Style: | Shaft Mount |
| Output Style: | H1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series Style: | EL-H-H1 |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Model Code: | H821 |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 662959009086 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

