Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-10-H1-56-20
Part #:EL8210515.20
Catalog #:EL-HM821-10-H1-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | C: | 6.88 in |
| BF: | 0.41 | BD: | 6.5 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.4 in | AJ: | 5.88 |
| F: | 3.25 | L: | 4.71 in |
| B: | 5.75 | U: | 0.625 in |
| AE1: | 0.6 | LM: | 6.26 |
| AA: | 7.63 | AB: | 6 |
| G: | 1.63 | AG: | 6 |
| D: | 2.63 | AF: | 0.69 |
| AD: | 4.98 | AE2: | 0.42 |
| AC: | 0.33 |
Technical Specifications
| Ratio: | 10:1 | Output RPM: | 175 |
| Input Style: | C-Face Coupled | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Frame Size: | 56C |
| Assembly: | HM-H1 | Output HP: | 2.235 |
| Keyway: | 3/16 X 3/32 | Input HP: | 2.464 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Bore Code: | 20 | Mounting Style: | Shaft Mount |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 10:1 |
| Center Distance (in): | 2.06 | Model Code: | HM821 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Input Quill Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 x .500 in |
| Series Style: | EL-HM-H1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 805 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959009338 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

